1.28.14.5 PIT_TimerCallbackSet Function

C

void PIT_TimerCallbackSet(PIT_CALLBACK callback, uintptr_t context);

Summary

Register callback for PIT interrupt.

Description

When the timer interrupt occurs the given callback will called with the given context.

Precondition

None.

Parameters

Param Description
callback Callback function
context Application context

Returns

None.