1.1.14.5 WDT_isPowerFailWDTEventSet Function

C

bool WDT_isPowerFailWDTEventSet(void)

Summary

Indicates if the reset cause was due to WDT timeout or not

Description

Indicates if the reset cause was due to WDT timeout or not

Precondition

None

Parameters

None

Returns

true - Reset cause was due to WDT timeout

false - Reset cause was not due to WDT timeout

Example

if (WDT_isPowerFailWDTEventSet())
{
    // Reset cause is WDT timeout
}

Remarks

None