1.1.14.6 WDT_IsEnabled Function

C

bool WDT_IsEnabled( void )

Summary

Returns true if the WDT is enabled

Description

Returns true if the WDT is enabled

Precondition

None

Parameters

None

Returns

true - WDT is enabled

false - WDT is disabled

Example

bool isEnabled = WDT_IsEnabled();

Remarks

None