1.28.5.6 EIC_SetPolarity Function

C

bool EIC_SetPolarity(EIC_PIN pin, EIC_POLARITY polarity)

Summary

Sets the polarity of detection.

Description

This function sets the polarity of the signal that need to be detected.

Precondition

EIC_Initialize() must have been called first for the associated instance.

Parameters

Param Description
pin EIC Pin number
polarity EIC polarity that need to be detected

Returns

None.

Example

EIC_SetPolarity(EIC_PIN_0, EIC_POLARITY_FALLING_EDGE);

Remarks

None.