1.28.5.8 EIC_POLARITY Enum

C

typedef enum
{
    EIC_POLARITY_FALLING_EDGE = 0U,
    EIC_POLARITY_ACTIVE_LOW = 0U,
    EIC_POLARITY_RISING_EDGE = 1U,
    EIC_POLARITY_ACTIVE_HIGH = 1U
}EIC_POLARITY;

Summary

Identifies all possible EIC polarities.

Description

This enumeration identifies all possible EIC polarities.Falling and rising edges for edge detection, while LOW and HIGH are for level detection.

Remarks

None.