1.26.11.5 PIT64B_TimerCallbackSet Function

C

/* x = PIT64B instance number */
void PIT64Bx_TimerCallbackSet(PIT64B_CALLBACK callback, uintptr_t context)

Summary

Register callback for PIT64B interrupt.

Description

When the timer interrupt occurs the given callback will called with the given context.

Precondition

None.

Parameters

Param Description
callback Callback function
context paramter to callback function

Returns

None.