1.25.1.15 ADC_FastWakeupEnable Function

C

void ADC_FastWakeupEnable(void)

Summary

This function enables ADC Fast Wakeup.

Description

This function enables ADC Fast Wakeup.

Precondition

ADC_Initialize() function must have been called first for the associated instance.

Parameters

None.

Returns

None

Example

ADC_Initialize();
ADC_FastWakeupEnable();

Remarks

None