1.25.1.18 ADC_CHANNEL_MASK Enum

C

The ADC channel mask vary based on device family. Refer to the generated header file for the actual channel mask types and values.

Summary

Identifies ADC channel mask

Description

This enumeration identifies ADC channel mask. This may be ORed together to enable/disable multiple channels.

Remarks

None.