1.25.23.15 TCx_CHy_CompareStart Function
C
/* x = TC instance number, y = channel number */ void TCx_CHy_CompareStart ( void )
Summary
Starts the given TC channel compare counter.
Description
This function enables the clock and starts the counter of associated channel in compare mode so that the TC module may start generating the selected waveform.
Precondition
TCx_CHy_CompareInitialize() function must have been called first for the given channel.
Parameters
None
Returns
None.
Example
TC0_CH1_CompareInitialize(); TC0_CH1_CompareStart();
Remarks
None