1.21.1.15 ADC_INPUTS_SCAN Enum
C
The ADC input scan vary based on device family. Refer to the generated header file for the actual input scan types and values.
Summary
Identifies possible ADC inputs which can be scanned.
Description
This enumeration identifies possible ADC inputs which can be scanned. User can OR multiple enum elements to select multiple scan channels at one go.
Remarks
None.