1.8.3.16 CLK_Core0ClkConfig Function

C

void CLK_Core0ClkConfig(CPU0_CLK_SRC clkSrc, CPU0_CLK_PRESCALER prescaler, bool mck0DivBy2, 
bool mck0Div2By2);

Summary

Configures core 0 clock

Description

This function configures core 0 clock parameters run-time.

Precondition

None.

Parameters

Param Description
clkSrc CPU0 clock source
prescaler CPU0 clock prescaler
mck0DivBy2 MCK0 clock frequency division for MCK0DIV clock
mck0Div2By2 MCK0 clock frequency division for MCK0DIV2 clock

Returns

None

Example

CLK_Initialize();
CLK_Core0ClkConfig(CPU0_CLK_SRC_MAINCK, CPU0_CLK_PRESCALER_CLK_1, 2U, 1U);

Remarks

Application must take care of dependencies when clock parameters are changed run-time.