1.27.28.16 XDMAC_CHANNEL_CONFIG Typedef

C

typedef uint32_t XDMAC_CHANNEL_CONFIG;

Summary

Defines the channel settings.

Description

This data type defines the channel settings and can be used to update the channel settings dynamically .

Remarks

This feature may not be available on all devices. Refer to the specific device data sheet to determine availability.