1.27.28.14 XDMAC_TRANSFER_EVENT Enum

C

typedef enum
{
    /* Data was transferred successfully. */
    XDMAC_TRANSFER_COMPLETE,
    
    /* Error while processing the request */
    XDMAC_TRANSFER_ERROR
    
} XDMAC_TRANSFER_EVENT;

Summary

Enumeration of possible XDMAC transfer events.

Description

This data type provides an enumeration of all possible XDMAC transfer events.

Remarks

None.