1.27.28.13 XDMAC_CHANNEL Enum
C
typedef enum { XDMAC_CHANNEL_0, XDMAC_CHANNEL_1, XDMAC_CHANNEL_2, XDMAC_CHANNEL_3, XDMAC_CHANNEL_4, XDMAC_CHANNEL_5, XDMAC_CHANNEL_6, XDMAC_CHANNEL_7, XDMAC_CHANNEL_8, XDMAC_CHANNEL_9, XDMAC_CHANNEL_10, XDMAC_CHANNEL_11, XDMAC_CHANNEL_12, XDMAC_CHANNEL_13, XDMAC_CHANNEL_14, XDMAC_CHANNEL_15, XDMAC_CHANNEL_16, XDMAC_CHANNEL_17, XDMAC_CHANNEL_18, XDMAC_CHANNEL_19, XDMAC_CHANNEL_20, XDMAC_CHANNEL_21, XDMAC_CHANNEL_22, XDMAC_CHANNEL_23, } XDMAC_CHANNEL;
Summary
This lists the set of channels available for data transfer using XDMAC.
Description
This lists the set of channels available for data transfer using XDMAC.
Remarks
None.