1.25.10.19 PIO_PinOutputEnable Function

C

void PIO_PinOutputEnable(PIO_PIN pin)

Summary

Enables selected IO pin as output.

Description

This function enables selected IO pin as output.

Precondition

None.

Parameters

Param Description
pin One of the IO pins from the enum PIO_PIN

Returns

None.

Example

PIO_PinOutputEnable(PIO_PIN_PB3);

Remarks

None.