1.8.17.4 RTC_AlarmSet Function
C
bool RTC_AlarmSet( struct tm *alarmTime, RTC_ALARM_MASK mask );
Summary
Sets up the Alarm
Description
This function is used to set up the alarm time and Alarm mask based on user input.
Precondition
None
Parameters
Param | Description |
---|---|
alarmTime | Alarm Time |
mask | Alarm mask to be used for notification |
Returns
True if Valid Alarm Time and/or Date is configured, False otherwise.
Example
struct tm alarmTime; //Hour alarmTime.tm_hour = 12; //second alarmTime.tm_sec = 0; //Minute alarmTime.tm_min = 34; //Month alarmTime.tm_mon = 11; //Year alarmTime.tm_year = 2017; //day of the month alarmTime.tm_mday = 14; //set up alarm for every month RTC_AlarmSet( &alarmTime, RTC_ALARM_MASK_DDHHMISS );
Remark
The structure can be deleted once the API returns to free up the memory