1.26.2.4 AIC_INT_IrqRestore Function
C
void AIC_INT_IrqRestore ( bool state )
Summary
Restores interrupt state.
Description
This function enable or disable the interrupt based on the state.
Precondition
AIC should be initialized with a call to AIC_Initialize() function.
Parameters
Param | Description |
---|---|
state | state that needs to be restored |
Returns
None.
Example
bool state = AIC_INT_IrqDisable ( ); /* Execute critical section */ AIC_INT_IrqRestore(state);
Remarks
None.