1.25.5.26 DBGU_SERIAL_SETUP Struct
C
/* Blocking, non-blocking and ring buffer mode */ typedef struct { uint32_t baudRate; DBGU_PARITY parity; } DBGU_SERIAL_SETUP;
Summary
Defines the data type for the DBGU serial setup.
Description
This can be used to define a serial setup which may then be used to change the serial setup of the DBGU dynamically by passing an instance of this struct as an argument to the DBGU_SerialSetup API.
Remarks
None