1.25.5.7 DBGU_WriteByte Function
C
/* Blocking mode */
void DBGU_WriteByte( int data )
Summary
Submits a byte of data to the given DBGU peripheral to transfer
Description
This function submits a byte of data to the DBGU peripheral to transfer. This Function is available only in non-interrupt mode.
Precondition
DBGU_Initialize must have been called for the associated DBGU instance.
Parameters
Param | Description |
---|---|
data | Data byte to be transferred |
Returns
None
Example
char myData = 'A';
DBGU_WriteByte(myData);
Remarks
None