1.42.11.20 PWM_CHANNEL_MASK Enum

C

typedef enum
{
    PWM_CHANNEL_0_MASK = (1U << 0U),
    PWM_CHANNEL_1_MASK = (1U << 1U),
    PWM_CHANNEL_2_MASK = (1U << 2U),
    PWM_CHANNEL_3_MASK = (1U << 3U)
}PWM_CHANNEL_MASK;

Summary

Identifies PWM channel mask

Description

This enumeration identifies PWM channel mask. This can be ORed together to start/stop channels together.

Remarks

None.