1.42.11.3 PWMx_ChannelsStart Function

C

/* x = PWM instance number */

void PWMx_ChannelsStart (PWM_CHANNEL_MASK channelMask)

Summary

Starts the given PWM channels

Description

This function enables the PWM channels specified in channelMask.

Precondition

PWMx_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
channelMask set of channel numbers

Returns

None.

Example

PWM0_Initialize();
PWM0_ChannelsStart(PWM_CHANNEL_0_MASK);

Remarks

None