1.22.1.7 ADCHS_ChannelEarlyInterruptDisable Function
C
void ADCHS_ChannelEarlyInterruptDisable (ADCHS_CHANNEL_NUM channel)
Summary
Disables the ADC channel early result data interrupt
Description
This function disables early result data interrupt for an analog channel specified in channel.
Precondition
ADCHS_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channel | analog channel number |
Returns
None.
Example
ADCHS_Initialize();
ADCHS_ChannelEarlyInterruptDisable(ADCHS_CH_0);
Remarks
None