1.22.1.6 ADCHS_ChannelEarlyInterruptEnable Function
C
void ADCHS_ChannelEarlyInterruptEnable (ADCHS_CHANNEL_NUM channel)
Summary
Enables the ADC channel early result data interrupt
Description
This function enables early result data interrupt for an analog channel specified in channel.
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channel | analog channel number |
Returns
None.
Example
ADCHS_Initialize();
ADCHS_ChannelEarlyInterruptEnable(ADCHS_CH_0);
Remarks
Early interrupt results in faster processing of result data