1.22.1.29 ADCHS_FilterxDataGet Function
C
uint16_t ADCHS_FilterxDataGet(void) // x - Filter number
Summary
Returns the ADC filter data
Description
Returns the ADC filter data.
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
None
Returns
uint16_t - Filter data.
Example
if (ADCHS_Filter1IsReady()) { uint16_t filter_data; filter_data = ADCHS_Filter1DataGet(); }
Remarks
None