1.22.1.35 ADCHS_CALLBACK Typedef

C

typedef void (*ADCHS_CALLBACK)( ADCHS_CHANNEL_NUM channel, uintptr_t context)

Summary

Defines the function pointer data type and function signature for the adchs peripheral callback function.

Description

This data type defines the function pointer and function signature for the adchs peripheral callback function. The adchs peripheral will call back the client's function with this signature at the end of conversion.

Parameters

Param Description
channel Analog channel number
context Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients)

Returns

None.

Remarks

None.