1.33.19.19 TCCx_TimerPeriodHasExpired Function
C
bool TCCx_TimerPeriodHasExpired( void );
Summary
Checks whether timer period is elapsed.
Description
This function checks the status of the timer period interrupt.
Precondition
TCCx_TimerInitialize() function must have been called first.
Parameters
None.
Returns
Timer period elapsed status.
Example
bool timerPeriodStatus = false; TCC0_TimerInitialize(); timerPeriodStatus = TCC0_TimerPeriodHasExpired();
Remarks
None.