1.33.19.46 TCCx_Capture24bitCounterGet Function
C
/* x = TCC instance number */
uint32_t TCCx_Capture24bitCounterGet( void );
Summary
Reads the timer current count value.
Description
This function reads the timer count value.
Precondition
TCCx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
Timer's current count value.
Example
uint32_t counter = 0;
TCC0_CaptureInitialize();
TCC0_CaptureStart();
counter = TCC0_Capture24bitCounterGet();
Remarks
The caller must know the number of significant bytes of timer. Period value is right-aligned.