1.33.19.54 TCCx_CaptureStart Function
C
/* x = TCC instance number */ void TCCx_CaptureStart ( void );
Summary
Starts the timer for given TCC instance.
Description
This function enables the clock and starts the counter.
Precondition
TCCx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TCC0_CaptureInitialize(); TCC0_CaptureStart();
Remarks
None.