1.1.8.11 PWM_OUTPUT_ON_STATE_ACTIVE Macro

C

#define PWM_OUTPUT_ON_STATE_ACTIVE_LOW      1
#define PWM_OUTPUT_ON_STATE_ACTIVE_HIGH     0

Summary

Defines the macros associated with PWM_OUTPUT_ON_STATE_ACTIVE

Description

Defines the macros associated with PWM_OUTPUT_ON_STATE_ACTIVE which are used in the PWMx_OutputConfig API

Remarks

None