1.1.8.12 PWM_CLK_SEL Macro

C

#define PWM_CLK_SEL_LOW_100KHZ  1
#define PWM_CLK_SEL_HIGH_48MHZ  0

Summary

Defines the macros associated with PWM_CLK_SEL

Description

Defines the macros associated with PWM_CLK_SEL which are used in the PWMx_ClkSelect API

Remarks

None