1.28.8.4 PPI_SPI_HANDLER Typedef

C

typedef void (*PPI_SPI_HANDLER) (void);

Summary

Defines the function pointer data type and function signature for the PPI/SPI Interrupt Handler.

Description

This typedef defines the function signature for PPI/SPI interrupt handler. Application code can implement handlers and then register them with the GIC_RegisterPeripheralInterruptHandler() function.

Note: Harmony3 plibs register their interrupt handler directly with GIC plib (i.e. not using the GIC_RegisterPeripheralInterruptHandler() function).

Parameters

None

Returns

None.