1.28.17.16 QSPI_PROTOCOL_TYPE Enum
C
typedef enum { STD_SPI = QSPI_IFR_PROTTYP_STD_SPI, TWIN_QUAD = QSPI_IFR_PROTTYP_TWIN_QUAD, OCTAFLASH = QSPI_IFR_PROTTYP_OCTAFLASH, HYPERFLASH = QSPI_IFR_PROTTYP_HYPERFLASH } QSPI_PROTOCOL_TYPE;
Summary
Defines the QSPI Protocol type - STD_SPI, TWIN_QUAD, OCTAFLASH and HYPERFLASH
Description
This data type can be used to specify the QSPI Protocol type - STD_SPI, TWIN_QUAD, OCTAFLASH and HYPERFLASH
Remarks
None.