1.28.17.14 QSPI_LANE_WIDTH Enum
C
The QSPI lane widths vary based on device family. Refer to the generated header file for the actual lane width enumerator constants.
Summary
Defines the data type to specify lane width
Description
This data type can be used to specify the lane length to be used for QSPI transaction
Remarks
None.