1.10.1.37 ADCHS_DF_CALLBACK Typedef
C
typedef void (*ADCHS_DF_CALLBACK)(uintptr_t context)
Summary
Defines the function pointer data type and function signature for the adchs digital filter interrupt callback function.
Description
This data type defines the function pointer and function signature for the adchs digital filter interrupt callback function. The adchs peripheral will call back the client's function with this signature when a digital filter event occurs.
Parameters
Param | Description |
---|---|
context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients) |
Returns
None.
Remarks
None.