1.1.10.2 RTOSTimer_CounterGet Function

C

uint32_t RTOSTimer_CounterGet(void)

Summary

Returns the timer counter value for the RTOS timer

Description

Returns the timer counter value for the RTOS timer

Precondition

RTOSTimer_Initialize() function must have been called first.

Parameters

None

Returns

32-bit timer counter value

Example

uint32_t counter = RTOSTimer_CounterGet();

Remarks

None