1.8.15.23 qspi_memory_xfer_t Struct

C

The QSPI memory transfer parameters vary based on device family. Refer to the generated header file for the actual memory transfer parameters.

Summary

Defines the data type for the QSPI memory transfer.

Description

This data type should be used to send the QSPI instruction code register and instruction frame register information for reading/writing QSPI slave memory.

Remarks

None.