1.25.14.19 QSPI_TRANSFER_SETUP Struct
C
The transfer setup parameters vary based on device family. Refer to the generated header file for the actual transfer setup parameters.
## Summary {.section}
Identifies the setup parameters which can be changed dynamically.
## Description {.section}
This structure identifies the possible setup parameters for QSPI which can be changed dynamically if needed.
## Remarks {.section}
Used in SPI mode.