1.25.14.4 QSPIx_RegisterWrite Function
C
// x - Instance of the QSPI peripheral bool QSPIx_RegisterWrite ( qspi_register_xfer_t *qspi_register_xfer, uint32_t *tx_data, uint8_t tx_data_length );
Summary
Writes to particular register of QSPI slave device.
Description
This function can be used to write to a particular register of QSPI slave device which has a command code associated to it.
Precondition
QSPIx_Initialize must have been called for the associated QSPI instance. Write enable command has to be sent before write register request and
Parameters
Param | Description |
---|---|
*qspi_register_xfer | pointer to QSPI register transfer structure holding the instructioncode register and instruction frame register information. |
*tx_data | Pointer to transmit buffer holding the data to write into register. |
tx_data_length | Register width in bytes. |
Returns
-
True on transfer request success.
-
False on transfer request failure.
Example
#define WRITE_STATUS_REG_CODE 0x01 #define QUAD_ENABLE_BIT (1 << 1) static qspi_register_xfer_t qspi_register_xfer; static uint8_t reg_data = QUAD_ENABLE_BIT; qspi_register_xfer.width = QUAD_CMD; // Write status register of 1 Byte width qspi_register_xfer.instruction = WRITE_STATUS_REG_CODE; if (QSPI0_RegisterWrite(&qspi_register_xfer, (uint32_t *)®_data, 1) == false) { // Handle Error }