1.21.11.1 ICAPx_Initialize Function

C

/* x = ICAP instance number */

void ICAPx_Initialize (void)

Summary

Initializes ICAPx module of the device.

Description

This function initializes the ICAPx peripheral with user input from the configurator.

Precondition

MCC GUI should be configured with the correct values.

Parameters

None.

Returns

None.

Example

ICAP1_Initialize();

Remarks

None.