1.21.11.6 ICAPx_CaptureStatusGet Function

C

/* x = ICAP instance number */

bool ICAPx_CaptureStatusGet (void)

Summary

Reads and returns the capture status

Description

Reads and returns the capture status

Precondition

ICAPx_Initialize() function must have been called first.

Parameters

None.

Returns

bool - Capture status of channel 0.

Example

bool captureStatus;
ICAP1_Enable();
captureStatus = ICAP1_CaptureStatusGet();

Remarks

None.