1.8.16.4 RSTC_CoProcessorEnable Function

C

void RSTC_CoProcessorEnable(bool enable);

Summary

Asserts/de-asserts reset on co-processor

Description

This API can be used to either reset the co-processor or de-assert reset on co-processor

Precondition

None

Parameters

Param Description
enable true - reset co-processor, false - de-assert reset on co-processor

Returns

None.

Example

RSTC_CoProcessorEnable(true);