3.12.5 Dual Watchdog Timer (DWDT)
The Dual Watchdog Timer (DWDT) is used to prevent system lock-up if the software becomes trapped in a deadlock. The DWDT embeds two independent watchdogs (WDT0 and WDT1) and each watchdog provides monitoring period of up to 16 seconds. One watchdog may be used to monitor critical software task execution time in OS/RTOS by generating an interrupt only. The second watchdog may be used to generate a system reset if the software is trapped in a deadlock.
Using The Library
The DWDT PLIB provides application an ability to clear and disable WDT timer at run time. In addition, application can register a callback to get notified when the WDT event occurs.
Library Interface
Dual Watchdog Timer peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| DWDT_Initialize | Initializes Dual watchdog timer peripheral |
| DWDT_WDTx_Clear | Clears the programmable watchdog timer |
| DWDT_WDTx_Disable | Disables the programmable watchdog timer |
| DWDT_WDTx_RegisterCallback | Allows application to register callback with PLIB |
Data types and constants
| Name | Type | Description |
|---|---|---|
| DWDT_CALLBACK | Typedef | Type of the DWDT event handler function |