2.35.9 DWDT_WDTx_Clear Function
C
/* x = WDT instance number */
void DWDT_WDTx_Clear(void);
Summary
Clears the programmable watchdog timer
Description
This function clears the programmable watchdog timer.
Precondition
DWDT_Initialize must have been called
Parameters
None
Returns
None.
Example
DWDT_Initialize();
// Clears the watchdog timer so that it restarts the count
DWDT_WDT0_Clear();