2.35.1 DWDT_Initialize Function
C
void DWDT_Initialize(void);
Summary
Initializes Dual watchdog timer peripheral.
Description
This function initializes the Dual watchdog timer unit as configured by the user from within the MCC.
Precondition
None.
Parameters
None.
Returns
None.
Example
DWDT_Initialize();