3.12.3 Clock Generator (CLOCK)
The Clock Generator is made up of:
-
Oscillators
-
A low-power 32.768 kHz oscillator supporting crystals, MEMs, resonators and Bypass mode
-
An embedded always-on, slow RC oscillator generating a typical 32 kHz clock
-
A 12 to 48 MHz oscillator supporting crystals, MEMs, resonators and Bypass mode
-
A Main RC oscillator generating a typical 12 MHz clock
-
-
Three fractional-N PLLs
It provides the following clocks:
-
MD SCLK - Monitoring Domain Slow clock, This clock sourced from the always-on Slow RC oscillator only, is the only permanent clock of the system and feeds safety-critical functions of the device.
-
TD SCLK - Timing Domain Slow clock. This clock, sourced from the 32. 768 kHz crystal oscillator or the always-on Slow RC oscillator, is routed to the RTC and RTT peripherals.
-
MAINCK - Output of the Main clock oscillator selection. This clock is either the Main crystal oscillator or Main RC oscillator.
-
PLL Clocks - Outputs of embedded PLLs
-
One SysTick external clock for each processor core
Using The Library
The Clock peripheral library initializes the clock system as configured by the user in the MCC easy view.
Library Interface
Clock Generator peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| CLK_Initialize | Initializes hardware of the System Clock and Peripheral Clock |
| CLK_TDSCLKSelectXTAL | Selects 32KHz Crystal Oscillator as Slow Clock (SLCK) source |
| CLK_EnableMainRCOscillator | Enables main RC oscillator |
| CLK_DisableMainRCOscillator | Disables main RC oscillator |
| CLK_EnableMainXTALOscillator | Enables main XTAL oscillator |
| CLK_DisableMainXTALOscillator | Disables main XTAL oscillator |
| CLK_MainOscillatorSelectXTAL | Selects XTAL as main oscillator source |
| CLK_MainOscillatorSelectRC | Selects RC oscillator as main coscillator source |
| CLK_PLLEnable | Enables PLL |
| CLK_PLLDisable | Disbales PLL |
| CLK_PLLConfig | Configures given PLL parameters |
| CLK_Core0ClkConfig | Configures core 0 clock parameters |
| CLK_Core1BusMasterClkEnable | Enables core 1 master clock |
| CLK_Core1BusMasterClkDisable | Disables core 1 master clock |
| CLK_Core1ClkConfig | Configures core 1 clock parameters |
| CLK_Core1ProcessorClkEnable | Enables core 1 processor clock |
| CLK_Core1ProcessorClkDisable | Disables core 1 processor clock |
| CLK_PCKConfig | Configures programmable clock parameters |
| CLK_PCKOutputEnable | Enables PCK output |
| CLK_PCKOutputDisable | Disables PCK output |
| CLK_PeripheralClockConfigGet | Reads peripheral clock parameters |
| CLK_PeripheralClockConfigSet | Configures peripheral clock parameters |