3.1.3.1 Register Indirect Addressing and the Instruction Set

The addressing modes presented in Table 4-2 demonstrate the Indirect Addressing mode capability of the dsPIC33A devices. Due to operation encoding and functional considerations, not every instruction which supports Indirect Addressing supports all modes shown in Table 4-2. The majority of instructions which use Indirect Addressing support the No Modify, Pre-Increment, Pre-Decrement, Post-Increment and Post-Decrement Addressing modes. The MOV instructions and several accumulator-based DSP instructions are also capable of using the Register Offset Addressing mode.

Note: Instructions that use Register Indirect Addressing use the operand symbols Wd and Ws in the summary tables of Instruction Set Overview.