Appendix B: Regulatory Approval
This equipment (PIC32WM-BW1 Curiosity Board/EV60G68A) is an evaluation kit and not a finished product. It is intended for laboratory evaluation purposes only. It is not directly marketed or sold to the general public through retail; it is only sold through authorized distributors or through Microchip. Using this requires a significant engineering expertise towards understanding of the tools and relevant technology, which can be expected only from a person who is professionally trained in the technology.
Regulatory compliance settings have to follow the PIC32WM-BW1002UC module certifications. The following regulatory notices are to cover the requirements under the regulatory approval.