2 Kit Overview
The PIC32WM-BW1 Curiosity Board contains a PIC32WM-BW1002UC Module. All the signals from the PIC32WM-BW1002UC Module are connected to on-board features of the curiosity board for flexibility and rapid prototyping.
The PIC32WM-BW1 Curiosity Board contains a PIC32WM-BW1002UC Module. All the signals from the PIC32WM-BW1002UC Module are connected to on-board features of the curiosity board for flexibility and rapid prototyping.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.