This chapter describes the hardware features of the PIC32WM-BW1 Curiosity Board.Figure 3-1. PIC32WM-BW1 Curiosity Board Block Diagram
Note:
Microchip recommends using complementary devices, software drivers and reference designs in our Total System Solutions to ensure the proven performance of the PIC32WM-BW1 Curiosity Board. For more details, refer to support.microchip.com or contact your local Microchip Sales office via the Global Sales and Distribution page.
Table 3-1. Microchip Components Used in the PIC32WM-BW1 Curiosity Board
S.No.
Designator
Manufacturer Part Number
Description
1
Q2, Q8
TN2106K1-G
Microchip Analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3
2
U3
MCP9700AT-E/TT
Microchip Analog Temperature Sensor -40 °C to +150 °C MCP9700AT-E/TT SOT-23-3
3
U21
PIC32WM-BW1002UC
Bluetooth® Low Energy and low-power Wi-Fi® RF Module
4
U8
24LC256T-E/ST
Microchip Memory Serial EEPROM 256k I2C 24LC256T-E/ST TSSOP-8
5
U10, U13
MCP1727-3302E/MF
Microchip Analog LDO 3.3V MCP1727-3302E/MF
6
U12
MCP73871-2CCI/ML
Microchip Analog Battery Charger MCP73871-2CCI/ML QFN-20
7
U17
USB2512B-I/M2
Microchip Interface USB 2.0 Hub Controller USB2512B-I/M2 SQFN-36
8
U18
MCP2200-I/MQ
Microchip Interface USB UART MCP2200-I/MQ QFN-20
9
U19
MIC2042-1YTS
Microchip Analog Power Switch 5.5V 3A MIC2042-1YTS TSSOP-14
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.