Features
- PIC32WM-BW1002UC Wi-Fi® Bluetooth® Low Energy Combo MCU Module with Dual Antenna Configuration On-Board (separate Wi-Fi and Bluetooth Low Energy Antenna)
- USB or Li-Po Battery Powered
- On-Board Programmer/Debug Circuit Using PKOB4 Based on Microchip SAME70 MCU
- Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
- On-Board USB to UART Serial Converter with Hardware Flow Control Based on Microchip MCP2200
- mikroBUS™ Socket to Expand Functionality Using MikroElektronika Click™ Adapter Boards
- RGB LED Controlled Using Pulse-Width Modulation (PWM)
- One Reset Switch
- One User-Configurable Switch
- One User LED
- 32.768 kHz Crystal
- Microchip MCP9700A, Low-Power Analog Voltage Temperature Sensor
- 10-Pin ARM® Serial Wire Debug (SWD) Header for External Programmer/Debugger
- Two XPRO Headers
- Two BPCJ25 Antenna Holder Holes
- WINCS02 Device Firmware Update (DFU) FTDI Header
- WINCS02 UART2 Header
For more details, refer to the Hardware.